1012h COB-ID Time Stamp
-
- CAN bus only
This object defines the COB-ID of the time stamp.
Bit coded information:
Bit | Content | Value | Meaning |
---|---|---|---|
31 (MSB) |
Consume |
0 |
Drive does not consume time message |
1 |
Drive does consume time message |
||
30 |
Produce |
0 |
Drive does not produce time message |
1 |
Drive does produce time message |
||
29 |
Frame |
0 |
Value fixed to 0 |
28 to 11 |
Reserved |
_ |
Reserved |
10 to 0 (LSB) |
CAN-ID |
0h - 800h |
COB-ID of the time stamp |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
COB-ID Time Stamp | 1012h | 0 | Unsigned32 | - | - | Read/Write | No | All |